IESNA:LM-63-2002
[TEST]P1380345
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-735-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 70CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5249.4
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
785.7 869.5 932.8 953.4 953.4 926.9 853.3 756.2 720.9 775.4 875.4 988.7 1163.8 1369.7 1575.7 1740.5 1877.3 1995.0 
2133.3 2284.9 2405.5 2418.7 2227.5 1830.2 1246.2 676.8 434.0 297.2 200.1 126.5 72.1 36.8 17.7 8.8 5.9 0.0 0.0 
785.7 868.0 934.2 956.3 953.4 925.4 854.8 762.1 722.4 781.2 869.5 975.4 1160.8 1362.4 1574.2 1750.8 1895.0 2023.0 
2151.0 2279.0 2426.1 2430.5 2309.9 1892.0 1221.1 694.4 450.2 304.6 207.4 133.9 76.5 39.7 20.6 8.8 4.4 0.0 0.0 
785.7 871.0 931.3 956.3 963.7 938.7 879.8 791.5 738.6 775.4 853.3 962.2 1121.1 1310.9 1543.3 1769.9 1920.0 2002.4 
2152.4 2289.3 2442.3 2512.9 2445.2 2128.9 1497.7 865.1 556.1 389.9 276.6 167.7 104.5 66.2 41.2 26.5 7.4 1.5 0.0 
785.7 865.1 932.8 963.7 974.0 968.1 923.9 853.3 782.7 778.3 840.1 931.3 1050.5 1215.3 1403.6 1583.1 1762.6 1912.6 
2058.3 2220.1 2404.0 2549.7 2571.8 2430.5 2080.4 1340.3 763.6 541.4 400.2 267.8 185.4 119.2 72.1 29.4 10.3 1.5 0.0 
785.7 866.6 928.4 968.1 994.6 996.0 979.9 937.2 878.3 838.6 850.4 910.7 999.0 1124.0 1280.0 1463.9 1634.6 1794.9 1949.4 
2121.6 2312.8 2545.3 2738.0 2749.8 2573.2 2055.3 1203.5 657.7 472.3 356.0 225.1 144.2 94.2 51.5 11.8 2.9 0.0 
785.7 859.2 918.1 972.5 1009.3 1029.9 1037.2 1029.9 1001.9 968.1 943.1 957.8 1015.2 1096.1 1206.4 1352.1 1527.2 1705.2 1887.6 
2065.6 2264.3 2467.3 2751.3 3024.9 3132.3 2979.3 2326.1 1281.5 562.0 317.8 208.9 116.2 66.2 39.7 16.2 4.4 0.0 
785.7 843.0 909.2 965.1 1007.8 1054.9 1079.9 1110.8 1119.6 1128.5 1132.9 1147.6 1171.1 1218.2 1302.1 1413.9 1565.4 1731.7 1931.8 
2145.1 2355.5 2573.2 2780.7 3139.7 3622.2 4035.7 3956.2 3076.4 1833.2 841.6 226.6 120.6 70.6 30.9 17.7 7.4 0.0 
785.7 832.7 882.8 937.2 997.5 1046.1 1099.0 1156.4 1218.2 1272.6 1341.8 1383.0 1425.6 1466.8 1530.1 1631.6 1797.9 1989.1 
2206.9 2437.9 2676.2 2898.4 3110.2 3339.8 3739.9 4444.7 5047.9 4896.3 4040.1 2817.5 1764.0 768.0 173.6 60.3 
25.0 10.3 0.0 
785.7 819.5 860.7 907.8 960.7 1012.2 1075.5 1141.7 1230.0 1315.3 1422.7 1522.8 1637.5 1765.5 1914.1 2101.0 2326.1 2570.3 
2852.8 3110.2 3364.8 3582.5 3773.8 3969.5 4178.4 4555.0 5039.1 5242.1 4871.3 4053.3 2721.8 950.4 228.0 85.3 
28.0 10.3 0.0 
785.7 810.7 851.9 896.0 943.1 999.0 1054.9 1122.6 1199.1 1285.9 1397.7 1503.6 1614.0 1724.3 1884.7 2080.4 2323.1 2583.5 
2869.0 3167.6 3431.0 3685.5 3941.5 4153.4 4425.5 4800.7 5224.4 5330.4 4927.2 4166.6 2770.4 915.1 194.2 86.8 
29.4 11.8 0.0 
785.7 800.4 829.8 859.2 901.9 938.7 994.6 1049.0 1107.9 1178.5 1271.2 1355.0 1440.4 1550.7 1669.9 1819.9 1999.4 2205.4 
2424.6 2648.3 2860.1 3032.3 3179.4 3350.1 3534.0 3747.3 3916.5 3860.6 3416.3 2921.9 1945.0 534.1 125.1 57.4 22.1 
10.3 0.0 
785.7 794.5 807.7 823.9 854.8 887.2 919.5 965.1 1004.9 1051.9 1118.2 1174.1 1227.0 1287.3 1352.1 1443.3 1565.4 1683.1 1827.3 
1961.2 2074.5 2176.0 2254.0 2330.5 2418.7 2521.7 2598.2 2507.0 2140.7 1821.4 1260.9 416.4 79.4 38.3 17.7 10.3 0.0 
785.7 790.1 787.1 798.9 812.1 826.8 837.1 844.5 856.3 869.5 879.8 879.8 860.7 843.0 812.1 793.0 791.5 797.4 819.5 
847.4 881.3 901.9 909.2 879.8 843.0 825.4 719.4 514.9 335.4 214.8 135.4 67.7 32.4 19.1 11.8 8.8 0.0 
785.7 762.1 735.6 715.0 690.0 656.2 607.6 551.7 487.0 412.0 351.6 311.9 282.5 270.7 269.2 266.3 260.4 260.4 263.4 
266.3 258.9 236.9 211.9 179.5 150.1 119.2 91.2 70.6 57.4 45.6 33.8 25.0 17.7 13.2 8.8 5.9 0.0 
785.7 738.6 691.5 628.2 565.0 488.5 395.8 323.7 276.6 250.1 238.3 231.0 225.1 219.2 214.8 208.9 204.5 195.7 186.8 
178.0 169.2 160.4 147.1 129.5 107.4 88.3 73.6 61.8 51.5 41.2 30.9 20.6 13.2 10.3 5.9 4.4 0.0 
785.7 718.0 642.9 544.4 448.7 354.6 288.4 258.9 241.3 226.6 210.4 197.1 188.3 179.5 170.7 163.3 157.4 151.5 145.7 139.8 
130.9 122.1 114.8 105.9 95.6 83.9 72.1 60.3 48.6 33.8 23.5 16.2 11.8 5.9 4.4 2.9 0.0 
785.7 703.3 594.4 482.6 364.9 289.8 261.9 245.7 231.0 211.9 192.7 176.6 163.3 153.0 145.7 138.3 130.9 123.6 119.2 114.8 113.3 
110.3 105.9 98.6 91.2 79.4 67.7 54.4 41.2 29.4 20.6 14.7 8.8 5.9 2.9 2.9 0.0 
785.7 684.1 551.7 422.3 311.9 269.2 253.1 236.9 219.2 198.6 179.5 164.8 154.5 144.2 136.8 129.5 123.6 117.7 113.3 110.3 107.4 104.5 
100.0 94.2 86.8 79.4 69.1 58.9 48.6 38.3 30.9 23.5 14.7 4.4 2.9 2.9 0.0 
785.7 679.7 537.0 385.5 291.3 263.4 250.1 233.9 213.3 194.2 175.1 161.8 148.6 139.8 133.9 128.0 120.6 116.2 110.3 108.9 105.9 103.0 
97.1 91.2 83.9 76.5 67.7 57.4 50.0 42.7 33.8 25.0 13.2 5.9 4.4 2.9 0.0 
785.7 668.0 507.6 356.0 281.0 260.4 245.7 229.5 211.9 191.3 173.6 158.9 145.7 136.8 129.5 125.1 120.6 113.3 107.4 104.5 100.0 97.1 
92.7 85.3 76.5 64.7 54.4 47.1 39.7 32.4 26.5 17.7 7.4 5.9 4.4 2.9 0.0 
785.7 660.6 497.3 344.3 278.1 258.9 244.2 228.0 210.4 191.3 172.1 156.0 141.2 132.4 126.5 122.1 117.7 108.9 104.5 101.5 98.6 95.6 
89.7 79.4 66.2 54.4 41.2 35.3 28.0 22.1 14.7 10.3 5.9 4.4 4.4 2.9 0.0 
785.7 662.1 500.2 342.8 278.1 258.9 247.2 229.5 210.4 191.3 173.6 157.4 141.2 132.4 126.5 123.6 117.7 108.9 104.5 103.0 100.0 94.2 
88.3 78.0 66.2 53.0 39.7 32.4 26.5 20.6 14.7 8.8 5.9 4.4 2.9 1.5 0.0 
